V-Belt type spa neoprene 22071-02-21207
- Antistatico
- Realizzazione continua
- Con poliestere come tiro
- Uguale lunghezza
- maggiore prestazione rispetto alle cinghie trapezoidali classiche
Unità di vendita
17,51 €
Aggiunto al carrello
Denominazione
Cinghia trapezoidale
Versione 1
typo spa
DIN
DIN 7753
Materiale
Corpo base
neoprene
B1
11
B2
6,2
Codice UNSPSC
31161606
H
10
Larghezza cinghia
12,7
Lunghezza esterna
LA
1224
Lunghezza interna
LI
1161
Lunghezza utile
LW
1207
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 7753 (narrow V-belts). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Narrow V-belts are more efficient than classic V-belts.
The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.