EN
Choose your language
Designation
V-Belt
Version 1
type 17/b
DIN
DIN 2215
Main material
neoprene
KZZ.=Abbreviation
B 65
B1
14
B2
9,4
Effective length LW
1695
External length LA
1719
H
11
Internal length LI
1650
UNSPSC Code
31161606
belt width
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 2215 (classic V-belt). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).

The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.

If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought