EN
Choose your language
Denominazione
Tavola di posizionamento
Versione 1
versione lunga
Materiale Corpo base
alluminio
Materiale Componente
acciaio inox
B=Larghezza
46
H=Altezza
24
L=Lunghezza
148,5
B1
36
B2
21
Codice UNSPSC
31171519
Corsa S
48
D
26
D1
23
D2
M6x1
D3
8
D4
M4
D5
4
F1 N
200
F2 N
200
F3 N
200
H1
20
H2
27
H3
23
H4
14
H5
6
L1
120
L2
46
L3
36
L4
12
L5
8,5
Mx Nm
3,6
My Nm
3,6
Mz Nm
3,6
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Scale graduation is 5 or 10 increments, 1 increment is equal to 0.1 mm travel.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought