EN
Choose your language
Designation
Clamping rail
Form
C
Form definition
long
Main material
aluminium
B=Width
15
L=Length
77
B1
5
D for screw DIN 912
M4
H
9
H1
4,5
L1
20
L2
8,5
Suitable for
20331-10 Größe 90
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
The clamping rails are used to clamp the linear actuators with ball screw. The clamping rails can be inserted laterally into the profile slots of the linear actuator.
Assembly
Recommended number of clamping rails:
Form A: 6 per metre on each side.
Form B: 3 per metre on each side
Form C: 3 per metre on each side
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought