EN
Choose your language
Designation
Hexagon nut
Version 1
low form
Version 2
RH thread
DIN
DIN 439
ISO
ISO 4035
Product type
nut
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M5
G=thread / for thread
M5
H=Height
2,7
SW=key width
8
E
8,79
Kind of fastening
hex head
Thread type
right-hand thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
These hexagon nuts are used in screw connections exposed to limited loads, e.g. as a locknut for clevis joints or rod ends.
The maximum nut height H max. is shown in the table.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche