Star grip thermoset black high-gloss polished 06208-44008X30
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form L: external thread
- Different thread sizes
Sales unit
€1.24
plus sales tax
Added to your shopping cart
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Form definition
with external thread
Main
material
thermoset
Surface finish
body
high-gloss polished
Main
colour
black
Component
material
steel
D1=Outside diameter
40
D=Thread
M8
H=Height
25
L=thread length
30
D8
18
H3
12
Thread type
external thread
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
Description
Material
Thermoset PF 31, black.
Screw trivalent blue passivated steel.
Screw trivalent blue passivated steel.
Version
High-gloss polished.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.