Five lobe grip thermoplastic black grey RAL 7021 06253-50107X35
- Servono come elemento di serraggio, tenuta e fissaggio
- Campi di utilizzo: costruzione di macchine, costruzione di utensili, costruzione di impianti, costruzione di attrezzi
- Per la regolazione manuale su moduli, macchine, gruppi
- Diverse varianti di colore
Sales unit
2,42 €
plus sales tax
Added to your shopping cart
Designation
Five lobe grip
Form
L
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
50
D=Thread
M10
H=Height
34,8
L=thread length
35
Colour
Cap
colza yellow RAL 1021
D2
22,2
D3
28,2
H1
17,8
H2
11,5
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.