Clamping lever with protective cap zinc jet black RAL 9005 satin finish 06461-93081X60
- La maniglia a leva è sinonimo di affidabilità, stabilità e versatilità
- Facilita il bloccaggio e il serraggio di singoli componenti e di parti macchina complete
- Campi di utilizzo: costruzione di macchine, costruzione di impianti, tecnologia riabilitativa e medicale, industria del mobile
- Tappo di protezione contro polvere e sporco
- Diverse dimensioni di filettatura e lunghezze di impugnatura
Sales unit
14,31 €
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
with protective cap
Main
material
zinc
Surface finish
body
satin finish
Main
colour
jet black RAL 9005
Component
material
stainless steel
Surface finish
component
bright
A1=Handle length
91
A=Handle length
80
H3=handle height
54,5
L=thread length
60
X=thread
M8
B
11
D
16
D1
21
D2
22
H
41,5
H1
10
H2
24
H4
58,5
No. of
teeth
22
Size
3
Thread type
external thread
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
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.