Grip rod steel blue-passivated 06360-2612X100
- Application fields: machine construction, toolmaking, furniture industry, metal construction
- Version: steel or stainless steel
- Universally applicable
Unità di vendita
€6.43
Aggiunto al carrello
Designation
Grip rod
Form
E
Form definition
Taper grip
Main
material
steel
Surface finish
body
blue-passivated
Component
material
thermoset
Surface finish
component
high-gloss polished
Component
colour
black
D1=Thread
M10
D=diameter
12
L=shaft length
100
D2
29
L1
15
L2
71
Steel code
1.0715
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Material
Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305.
Version
Thermoset black, high-gloss polished.
Steel black oxidised, blue passivated or bright stainless steel
Steel black oxidised, blue passivated or bright stainless steel
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.