EN
Choose your language
Designation
Grip rod
Form
E
Form definition
Taper grip
Main material
stainless steel
Surface finish body
bright
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread
M6
D=diameter
8
L=shaft length
65
D2
17
L1
9
L2
45
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305.

Version
Thermoset black, high-gloss polished.
Steel black oxidised, blue passivated or bright stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought