EN
Choose your language
Designation
Grip rod
Form
A
Form definition
Ball knob
Main material
steel
Surface finish body
blue-passivated
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread
M8
D=diameter
10
L=shaft length
65
D2
25
L1
13
L2
23
Steel code
1.0715
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale

Pomelli in resina termoindurente PF 31.

Barra acciaio o acciaio inox 1.4305.

Versione
Duroplast nero, finitura lucida
Acciaio brunito, passivato blu o acciaio inox non trattato.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche