EN
Choose your language
Designation
Wing grip
Form
L
Form definition
with external thread
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Component colour
bright
Steel key
1.4305
A=Handle length
75
B=Width
7
D=Thread
M8
H=Height
35,6
L=thread length
30
Colour Cap
traffic red RAL 3020
D2
21
H1
16,5
Thread type
external thread
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
Description

Materiale

Resina termoplastica, colore grigio nerastro.
Gambo filettato in acciaio 5.8 o acciaio inox 1.4305.

Versione
Acciaio passivato blu o acciaio inox non trattato.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche