Wing grip thermoplastic black grey RAL 7021 06652-01056X20
- Servono come elemento di serraggio, tenuta e fissaggio
- Campi di utilizzo: costruzione di macchine, costruzione di utensili, costruzione di impianti, costruzione di attrezzi
- Diverse varianti di colore
Sales unit
2,56 €
plus sales tax
Added to your shopping cart
Designation
Wing grip
Form
L
Form definition
with external thread
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
Component
colour
bright
Steel key
1.4305
A=Handle length
50
B=Width
5
D=Thread
M5
H=Height
24
L=thread length
20
Colour
Cap
traffic red RAL 3020
D2
14
H1
11,5
Thread type
external thread
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
Description
Material
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.