Rotary latch with rotary knob steel nickel-plated 05591-516
- Elemento di chiusura per la giunzione di due piastre separate
- Segnale di scatto alla chiusura
- Possibilità di montaggio forma A: per spessore della piastra di 6 o 12 mm
- Viti di fissaggio incluse
Sales unit
€33.35
plus sales tax
Added to your shopping cart
Designation
Rotary latch
Version 1
with rotary knob
Version 2
pins steel
Main
material
steel
Surface finish
body
nickel-plated
Component
material
plastic
Component
colour
black
D=diameter
5
L=Length
15,5
Clamping
force
N
60
D1
14
D2
25
D3
20
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H
19
H1
6,5
Holding
force
N
60
M
M2x3
Pullout force F
kN
1,2
Shearing force
kN
1,8
T
6
T1
6-10
Temperature
resistance
≤130 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Housing stainless steel.
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Version
Housing bright.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory
Clamping plates 05592
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.