EN
Choose your language
Designation
Latch-action clamp
Version 1
with safety lock
Version 2
with catch plate
Form
C
Product type
with lock
Main material
stainless steel
Surface finish body
bright
Component material
plastic
Surface finish component
oil-resistant
Component colour
red
F1=Tractive force N
9000
A
47,6
A1
31,8
A2
9,5
A3
27
A4
54
A5
20,6
B
53
B1
36,5
B3
30
B4
44,5
B5
4
Clamping travel L2
63
D
8,7
D1
8
D2
8,7
Grip type toggle clamp
vertical
H
93
H1
154
H2
58
Hand force FH N
200
L1
29,4
L3
130
L4
12,7
UNSPSC Code
31162800
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
Description

Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
Latch clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.

A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche