EN
Choose your language
Designation
Guide
Version 1
for flat bars
Main material
polyamide
Main colour
jet black RAL 9005
Component material
steel
Surface finish component
galvanised
B=Width
22,5
D=diameter
M6
H=Height
22
L=Length
26
SW=key width
10
B1
14,6
H1
3,8
H2
10,5
H3
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Guide in plastica.
Versione
Plastica nera.
Nota
Le guide in plastica per aste piatte sono necessarie per garantire uno scorrimento fluido delle aste piatte (05601-21) all'interno del quadro elettrico.
Accessory
05601-21 Aste piatte in acciaio per leve girevoli.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought