EN
Choose your language
Designation
Catch plate
Version 1
for latch
Version 2
with bracket
Form
A
Main material
steel
Surface finish body
galvanised
UNSPSC Code
31162800
for Art. No.
05536-10, 05537-05
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Steel galvanised.
Stainless steel electropolished.
Accessory
Latch 05536-10.
Latch 05537-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche