Indexing plunger without locking slot steel not hardened 03089-05-0104081
- Forma dell'impugnatura con buona aptica
- Azionamento controllato in trazione
- Versione economica
- Elevata stabilità
Sales unit
8,23 €
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
without locking slot
Version 2
with eyelet grip
Form
A
Form definition
without locking slot, without locknut
Product type
standard
Main
material
steel
Surface finish
body
not hardened
Component
material
thermoplastic
Component
colour
black grey RAL 7021
D1=Thread
M8x1
D=pin diameter
4
L=Length
44,5
A
20
B
5,3
Fx30°
1
L1
15
L2
23,8
L3
13
Locknut
without locknut
SW1
8
Size
0
Spring force
final pressure
F2 approx. N
12
Spring force
initial pressure
F1 approx. N
6
Tightening
torque
max. Nm
7
Travel
S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material
Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Eyelet grip thermoplastic.
Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.
Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.
Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.