EN
Choose your language

Description

Note
This programming device is used to programme and configure the spindle drive control unit 85335-50. Over 200 parameters can be set using the downloadable app.

Configuration
- Speed control
- Obstacle detection
- Overload detection
- Protection against excessive speeds
- Audible signals

The programmer is connected to a PC or tablet via USB. The relevant programming software is available for download in the ‘Downloads’ section.
Scope of delivery
Programming device.
The relevant programming software is available for download in the ‘Downloads’ section.
Accessory
85335-50 Control unit.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought