EN
Choose your language
Designation
Filter pad
Main material
Vliesstoff
B=Width
118
H=Height
15
Für Austrittsfilter
84090-01-148
Für Lüfter
84090-148
UNSPSC Code
47101548
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The felt filter pads for plastic filter ventilators for switchboxes (84090) and plastic outlet filters for plastic filter ventilators (84090-01) ensure reliable filtration of the intake air and protect the components inside the switchbox from dust and dirt. They ensure even air flow, thereby helping to maintain the long-term performance of the switchbox ventilation system. The precise fit enables rapid replacement and easy maintenance of the filter system.
Material
Felt material.
Note
These felt filter pads are meant as replacement filters for the plastic filter ventilators for switchboxes (84090) and the plastic outlet filters for filter ventilators (84090-01). The selection depends on the size and type of ventilator used. The filter pad should be checked regularly for dirt to ensure optimum cooling performance and replaced if the air flow rate is reduced. Maintenance intervals depend on the environmental conditions and the application area.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche