Targhetta identificativa printed plastica 81040-15-0132
Sales unit
0,70 €
plus sales tax
Added to your shopping cart
Designation
Labelling tag
Version 1
printed
Main
material
plastic
Print
Off
Reference number
BSRR132
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Materiale
Plastica PET.
Versione
bianco traslucido.
non stampato o stampato in nero.
non stampato o stampato in nero.
Nota
Targhette identificative non stampate o con stampa standard. Da inserire nel copritasto o nella calotta.
Su richiesta
Targhette identificative con stampa personalizzata (a partire da 25 pezzi).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.