EN
Choose your language
Designation
Labelling tag
Version 1
printed
Main material
plastic
Print
Circle/OFF
Reference number
BSRR41
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic PET.
Version
White translucent.
Plain or printed in black.
Note
Labelling tags, blank or with standard print. For placing under button caps or cups.
On request
Labelling tags with special fonts (from 25 tags).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought