EN
Choose your language
Manufacturer article number
GRLZ-1/8-PK-6-B
Designation
Ambient temperature
Information about operating and control medium
Kind of fastening
screw-on
Manufacturer Article name
GRLZ-1/8-PK-6-B
Manufacturer Item number
151191
Material information
Max. tightening torque
Medium temperature
Normal flow In check valve direction 6 -> 0 bar
Normal flow In one-way flow control 6 -> 0 bar
Normal nominal flow in check valve direction
Normal nominal flow in one-way flow control
Operating medium
Operating pressure complete temperature range
Pneumatic connection 1
Pneumatic connection 2
Product weight
Regulation screw material
brass
Seals material
NBR
Setting element
Stud material
Swivel connection material
Die-cast zinc
UNSPSC Code
40140000
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought