IT
Choose your Language
Numero di articolo del produttore
VUVS-LT25-M32U-MZD-G14-F8
Designation
Actuation type
Ambient temperature
Breathing opening connection
C-value
Coil characteristic value
Control air 12 connection
M5
Control air supply
Control pressure
Control type
Corrosion resistant class KBK
Exhaust control connection 82
M5
Exhaust function
Flow direction
Hand assist actuation
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
VUVS-LT25-M32U-MZD-G14-F8
Manufacturer Item number
8035175
Material information
Max. negative test impulse for 1 signal
Max. positive test impulse at 0 signal
Medium temperature
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Oscillation strength
Permission
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Product weight
Reset mode
Screws material
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Shock resistance
Structural design
UNSPSC Code
40140000
Valve function
Valve size
WA_NR
assembly position
unlimited
b-value
0.3
control medium
Überdeckung
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Other customers also bought