IT
Choose your Language
Numero di articolo del produttore
VZWD-L-M22C-M-G18-20-V-1P4-40-R1
Designation
Actuation type
Ambient temperature
Coil characteristic value
Control type
direct
Corrosion resistant class KBK
Duty cycle
Electrical connection
Fitting connection
Flow Kv
Flow direction
Hand assist actuation
None
Housing material
Insulation material class
H
Kind of fastening
Leak rate to EN 12266-1
A
Manufacturer Article name
VZWD-L-M22C-M-G18-20-V-1P4-40-R1
Manufacturer Item number
1491850
Material information
Material number housing
1.4305
Max. viscosity
Medium
Medium pressure
Medium temperature
Nominal pressure fitting
Nominal width
Normal nominal flow
Permitted voltage oscillations
Product weight
Reset mode
Safety rating
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Structural design
Valve function
WA_NR
assembly position
unlimited
pressure difference
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Other customers also bought