EN
Choose your language
Manufacturer article number
VZWD-L-M22C-M-G18-15-V-2AP4-85-R1
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Coil characteristic value
Control type
direct
Corrosion resistant class KBK
Duty cycle
Electrical connection
Fitting connection
Flow Kv
Flow direction
Hand assist actuation
None
Housing material
Insulation material class
Kind of fastening
Leak rate to EN 12266-1
A
Manufacturer Article name
VZWD-L-M22C-M-G18-15-V-2AP4-85-R1
Manufacturer Item number
1491927
Material information
Material number housing
1.4305
Max. viscosity
Medium
Medium pressure
Medium temperature
Nominal pressure fitting
Nominal width
Normal nominal flow
Permitted voltage oscillations
Product weight
Reset mode
Safety rating
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Structural design
UNSPSC Code
40140000
Valve function
WA_NR
assembly position
unlimited
pressure difference
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought