EN
Choose your language
Manufacturer article number
QSYTF-G1/4-8
Designation
Ambient temperature
Corrosion resistant class KBK
Hose clamping segment material
Housing material
Information about operating and control medium
Manufacturer Article name
QSYTF-G1/4-8
Manufacturer Item number
186214
Maritime classification
Material information
Nominal tightening torque
Nominal width
Number of outlets
3
Number of supply lines
1
Operating medium
Operating pressure complete temperature range
Packing size
1
Pneumatic connection 1
Pneumatic connection 2
Product weight
Seal type on stud
sealing ring
Size
standard
Sleeve colour
blue
Sleeve material
POM
Structural design
Temperature depending operating pressure
Tolerance to nominal tightening torque
Tube seal, hose seal material
NBR
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought