- Elevata resistenza chimica a molte sostanze aggressive, esclusi gli oli
- Rivestimento antitraccia
Description
Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.