EN
Choose your language
Designation
Grip rod
Form
A
Form definition
Ball knob
Main material
stainless steel
Surface finish body
bright
Component material
thermoset
Surface finish component
high-gloss polished
Component colour
black
D1=Thread (inch)
1/4-20
D=diameter
8
L=shaft length
50
D2
20
L1
9
L2
18
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale

Pomelli in resina termoindurente PF 31.
Barra acciaio o acciaio inox 1.4305 (corrisponde a AISI 303).

Versione
Resina termoindurente colore nero, finitura lucida.
Acciaio brunito o acciaio inox non trattato.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche