IT
Choose your Language
Denominazione
Pomello a lobi
Versione 1
con nastro di sicurezza
DIN
simile a DIN 6336
Forma
LS
Materiale Corpo base
resina termoplastica
Colore Corpo base
nero
Materiale Componente
acciaio inox
D1=Diametro esterno
63
D=Filettatura (inch)
1/2-13
H=Altezza
40
L=Lunghezza filettatura
60
Codice UNSPSC
31162800
Colore coperchio
grigio luce RAL 7035
D8
26
H3
21
H5
46
H5 max.
46
L1
181
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
Material

Star grip thermoplastic.
Bush and screw stainless steel 1.4305 (AISI 303 equivalent).
Safety band elastic TPU.

Version
Bush and screw bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Drawing reference
Form LS: external thread
Accessory
The safety cable is also available as an accessory, see K0743.04190.
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Other customers also bought