Clamping lever zinc colza yellow RAL 1021 textured matt 06451-0A2183
- La maniglia a leva è sinonimo di affidabilità, stabilità e versatilità
- Facilita il bloccaggio e il serraggio di singoli componenti e di parti macchina complete
- Campi di utilizzo: costruzione di macchine, costruzione di impianti, tecnologia riabilitativa e medicale, industria del mobile
- Diverse dimensioni di filettatura e lunghezze di impugnatura
Sales unit
9,65 €
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
zinc
Surface finish
body
textured matt
Main
colour
colza yellow RAL 1021
Component
material
stainless steel
Surface finish
component
bright
A1=Handle length
37
A=Handle length
30
H3=handle height
30
T=thread depth
9
X=thread (inch)
1/4-20
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
33
No. of
teeth
16
Size
0
Thread type
internal thread
UNSPSC Code
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
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.