IT
Choose your Language
Denominazione
Leva a camma
Materiale Corpo base
poliammide
Colore Corpo base
rosso traffico RAL 3020
Materiale Componente
acciaio
A1=Lunghezza maniglia
110
A=Lunghezza maniglia
100
B=Larghezza
33
D=Filettatura (inch)
5/16-18
H1=Altezza
27,9
B1
24,2
Codice UNSPSC
31162800
Corsa S
1,5
D1
25
D2
11
Dimensioni
2
Forza di serraggio F kN
5
Forza manuale FH N
170
H
16,3
Tipo di filettatura
filettatura interna
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Descrizione

Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material

Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).

Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).
Accessory
For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Altri clienti hanno acquistato anche