Cam lever polyamide black 04232-25211A3
- Le leve eccentriche servono per il serraggio rapido e senza coppia di pezzi
- Vantaggio: il pezzo non deve essere ulteriormente fissato
- Campi di utilizzo: costruzioni di macchine e montaggi, tecnologia riabilitativa e medicale
- Modello in acciaio o acciaio inox
- Colore: nero o rosso
Sales unit
€8.80
plus sales tax
Added to your shopping cart
Designation
Cam lever
Main
material
polyamide
Main
colour
black
Component
material
steel
A1=Handle length
110
A=Handle length
100
B=Width
33
D=Thread (inch)
5/16-18
H1=Height
27,7
B1
24,2
Clamping
force
F (kN)
5
D1
27,1
D2
11
H
16,2
Hand
force
FH N
170
Size
2
Thread type
internal thread
Travel
S
1,5
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
Description
Material
Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305 (AISI 303 equivalent).
Studs and washer steel grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.