EN
Choose your language
Designation
Plastic hammer
Version 1
with steel tube shaft
D6=head diameter
60
H=Height
145
L=Length
325
UNSPSC Code
27111601
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Materiale
Alloggiamento in tubo di acciaio con riempimento di pallini di acciaio.
Manico: tubo di acciaio con impugnatura di gomma scanalata o legno.
Inserti per martello di nylon, bianchi (resistente a grasso e olio).
Nota
Per gli inserti di battuta di ricambio vedere 96614.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought