EN
Choose your language
Designation
Face pin spanner
Version 1
adjustable
Version 2
straight
Main material
steel
Surface finish body
galvanised
D=pin diameter
1,9
L=Length
178
D3
2,6
UNSPSC Code
31161509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Face pin spanner, pins steel
Version
Face pin spanner galvanised.
Pins black oxidised.
Note
Installation tool for screwing in the round brass oil sight glasses 28012-10.
D3 refers to the dimension D3 on the round brass oil sight glasses.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche