Knotted chain steel electro zinc-plated 96391-05-112170X500
Sales unit
1,69 €
plus sales tax
Added to your shopping cart
Designation
Knotted chain
DIN
DIN 5686
Main
material
steel
Surface finish
body
electro zinc-plated
B=Width
5,5
D=diameter
1,2
B1
3,1
T
(division)
17
UNSPSC Code
31161617
length
(m)
0,5
max.
permissible
load kg
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
DIN 5686 knotted chains are mainly used to prevent loss. They are used to reliably secure components, tools and equipment against accidental dropping or loss. They are ideal for making locks, pins or loose components captive, especially in industrial, craft and technical areas.
Knotted chains comprise of interconnected, evenly shaped round wire links with a characteristic knot form. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Knotted chains comprise of interconnected, evenly shaped round wire links with a characteristic knot form. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Technical Data
The length is a nominal dimension with a tolerance of ±20 mm.
Assembly
DIN 5686 knotted chains are not classified and have no tested permissible load for lifting or slinging purposes. They are not graded. They are therefore not permitted for lifting loads or as hoist slings.
On request
Other lengths in 1 metre increments. Minimum length 1 metre. Maximum length in one piece 30 metres (steel), 50 metres (stainless steel).
Note: Chains that have been individually cut to length cannot be exchanged.
Note: Chains that have been individually cut to length cannot be exchanged.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.