EN
Choose your language
Designation
Knotted chain
DIN
DIN 5686
Main material
stainless steel
Surface finish body
bright
B=Width
5,5
D=diameter
1,2
B1
3,1
Chain Length (m)
1
T (division)
17
UNSPSC Code
31161617
length (m)
1
max. permissible load kg
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
DIN 5686 knotted chains are mainly used to prevent loss. They are used to reliably secure components, tools and equipment against accidental dropping or loss. They are ideal for making locks, pins or loose components captive, especially in industrial, craft and technical areas.

Knotted chains comprise of interconnected, evenly shaped round wire links with a characteristic knot form. Their design makes them ideal for retaining, securing and fastening purposes. However, they are not permitted for lifting or slinging loads.
Technical Data
The length is a nominal dimension with a tolerance of ±20 mm.
Assembly
DIN 5686 knotted chains are not classified and have no tested permissible load for lifting or slinging purposes. They are not graded. They are therefore not permitted for lifting loads or as hoist slings.
On request
Other lengths in 1 metre increments. Minimum length 1 metre. Maximum length in one piece 30 metres (steel), 50 metres (stainless steel).
Note: Chains that have been individually cut to length cannot be exchanged.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche