EN
Choose your language
Item
swivel screw
Main material
stainless steel
Component material
stainless steel
Surface finish body
bright
Surface finish component
bright
D1=Thread
M16
D2=Thread
M8
T=thread depth
7
W=Swivel angle
15°
D3
13,2
L1
26
L2
20
Load rating max. kN (static load only)
7
RoHS
true
SW1
8
SW2
14
SW3
12

Description

Product description
Swivel screws serve as a flexibly adjustable connecting elements to compensate for angles and spacings.
For example, as a foot element on machines or housings.
Material

Threaded sleeve QT steel grade 10.9 or stainless steel 1.4305.

Ball element free-cutting steel or stainless steel 1.4305.

Version
QT steel tempered and black oxidised
Free-cutting steel hardened and black oxidised.
Stainless steel bright.
Note
Swivel screws may only be subjected to compressive loads.

The specified static load rating results from the material used for the ball element and is a static axial force.
Bending and buckling stresses occurring during application must be taken into account by the user.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought