{"product":{"productId":"agid.16904","price":1126.24,"name":"ROTARY POSITIONING TABLE LONG VERSIONSIZE:12, FORM:A WITHOUT MOTOR"},"currency":"EUR"}
Rotary Positioning Table
long
- For motorised adjustment and positioning tasks
- Suitable for dry running
- Maximum radial rotational accuracy
- Motor drive available with or without integrated control system
- Free programming software available
Sales unit
€1,126.24
plus sales tax
Added to your shopping cart
Item
Rotary Positioning Table
Form
A
Size
12
Version 1
long
D2
80
D3
60
D4
20
D5
M6
F1
N
500
F2
N
500
F3
N
200
Form definition
without motor
H
46
H1
22,5
H2
13
H3
6
H4
36
L
99
L1
31
L2
54
M1
Nm
3
M2
Nm
3
Description
Material
Base and rotary table aluminium alloy.
Hollow shaft stainless steel.
Pre-loaded worm gear steel.
Claw coupling aluminium with polyurethane coupling spider.
Hollow shaft stainless steel.
Pre-loaded worm gear steel.
Claw coupling aluminium with polyurethane coupling spider.
Version
Aluminium alloy anodised.
Note for ordering
The unit is supplied with the position of cable outlet or control unit as shown in the drawing.
Note
Rotary positioning stages for motorised adjustment and positioning tasks. The pre-loaded worm gear runs virtually play-free. The bearing of the worm shaft offers maximum radial rotational accuracy. Cables can be routed through the large bore in the hollow shaft. The adjustable positioning ring is used to determine the rotational reference point to the position of the assembled part. Proximity switches can be mounted with the optionally available sensor holder (21094). The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (85000-15).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a duty cycle of 100%.
Can be combined with all other parts of the same size.
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a duty cycle of 100%.
Can be combined with all other parts of the same size.
Technical Data
21085-08*:
Transmission ratio: 40:1
Backlash: <0.12°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.15 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C
21085-12*:
Transmission ratio: 55:1
Backlash: <0,1°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.15 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C
Transmission ratio: 40:1
Backlash: <0.12°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.15 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C
21085-12*:
Transmission ratio: 55:1
Backlash: <0,1°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.15 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.