EN
Choose your language
Designation
Snapper
Version 1
with compression spring
DIN Standard
DIN 6310
Body material
QT steel
Body surface finish
black oxidised
Steel code
1.2067
L=Length
60
B
10
D
5
D1
6,3
H
12
H1
7
H2
10
H3
5
L1
20
L2
14
L3
3
L4
11
L5
15
L6
40
M
3
R
2,5
T
3

Description

Material
Carbon steel 1.2067
Version
Black oxidised, snapper nose hardened (see grey region).
Note
The spring is supplied.
Spring dimensions:
Ø 4.8 x 14
Ø 5.8 x 17
Ø 7.3 x 21
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought