{"product":{"productId":"agid.36892","price":2.88,"name":"Latches, steel or stainless steel, with adjustable triangular swing bail for up to 700N, fastening holes visible, style B"},"currency":"EUR"}
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Latches can be screwed on or riveted
- Can be secured or sealed against unintentional loosening
- Adjustable hook clamps
Description
Material
Steel or stainless steel 1.4301.
Version
Steel galvanised.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Adjustable latches are a secure locking system for industrial applications. The toggle system makes them vibration proof. The latches have an adjustable swing bail to compensate for wide tolerance differences.
Once the swing bail has been hooked into the catch plate, the parts being joined can be drawn together by tightening the grip part. The swing bail can be adjusted via a spindle to compensate for tolerances or to create sufficient tension.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Once the swing bail has been hooked into the catch plate, the parts being joined can be drawn together by tightening the grip part. The swing bail can be adjusted via a spindle to compensate for tolerances or to create sufficient tension.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05538.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.