On request
Added to your shopping cart
Manufacturer article number
MEBH-5/3E-1/8-P-B
Designation
Actuation type
Ambient temperature
Build.width
C-value
Coil characteristic value
Control pressure
Corrosion resistant class KBK
Dichtprinzip
weich
Einbaulage
beliebig
Einschaltdauer
100 %
Electrical connection
Exhaust control connection 82/84
Adapter plate
Exhaust function
Handhilfsbetätigung
mit Zubehör rastend
Housing material
Information about operating and control medium
Kind of fastening
Konstruktiver Aufbau
Kolben-Schieber
Manufacturer
Article name
MEBH-5/3E-1/8-P-B
Manufacturer
Item number
173024
Material information
Medium temperature
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Permission
Pitch dimension
Pneumatic connection 1
Adapter plate
Pneumatic connection 4
Pneumatic connection 5
Adapter plate
Pneumatischer Anschluss 2
G1/8
Pneumatischer Anschluss 3
Anschlussplatte
Produktgewicht
0,17 KG
Reset mode
Safety rating
Schaltzeit aus
25 MS
Schwingfestigkeit
Transporteinsatzprüfung mit Schärfegrad 1 nach FN 942017-4 und EN 60068-2-6
Shifting time on
Shock resistance
Sound pressure level
Steuerart
vorgesteuert
Steuerluftversorgung
intern
Storage temperature
Strömungsrichtung
nicht reversibel
Ventilfunktion
5/3 entlüftet
WA_NR
Werkstoff Dichtungen
HNBR, NBR
b-value
control medium
Überdeckung
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.