EN
Choose your language
Manufacturer article number
MHJ9-QS-6-HF
Designation
Actuation type
Ambient temperature
Build.width
C-value
Coil resistance
Control type
direct
Corrosion resistant class KBK
Electrical connection
Flow direction
Hand assist actuation
None
Housing material
Information about operating and control medium
Information about operating voltage
Information about operation
Kind of fastening
Limits ambient and media temperature
Manufacturer Article name
MHJ9-QS-6-HF
Manufacturer Item number
567790
Material information
Max. switching frequency
Medium temperature
Normal nominal flow
Operating conditions according to DIN/VDI 0580
Operating medium
Operating pressure
Operating voltage range DC
Permitted surface temperature magnet
Pitch dimension
Pneumatic connection 1
Pneumatic connection 2
Product weight
Reset mode
Safety rating
Screws material
steel
Sealing principle
hard
Seals material
Shifting time off at 0.5 bar and 24 V in new condition
Shifting time off at 4 bar and 12 V in new condition
Shifting time off at 4 bar and 24 V in new condition
Shifting time off at 4 bar and 48 V in new condition
Shifting time off at 6 bar and 24 V in new condition
Shifting time on at 0.5 bar and 24 V in new condition
Shifting time on at 4 bar and 12 V in new condition
Shifting time on at 4 bar and 24 V in new condition
Shifting time on at 4 bar and 48 V in new condition
Shifting time on at 6 bar and 24 V in new condition
Storage temperature
Structural design
Tolerance shifting time off
Tolerance shifting time on
Valve function
WA_NR
assembly position
unlimited
b-value
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought