EN
Choose your language
Manufacturer article number
SCDN-2A-EC4-PNLK-L1
Designation
Accuracy FS
Ambient temperature
CE certificate (see declaration of conformity)
Certified awarding point
Control output
Corrosion resistant class KBK
Display type
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, number of pins / wires
4
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, number of pins / wires
4
Housing material
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, data memory needed
IO-Link, function classes
IO-Link, minimum cycle time
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data width IN
IO-Link, process data width OUT
IO-Link, profile
IO-Link, report
KC-mark
Kind of fastening
Manufacturer Article name
SCDN-2A-EC4-PNLK-L1
Manufacturer Item number
8035556
Material information
Max. output current
Measured parameter
Operating voltage range DC
Permission
Product weight
Repeatability in ± %FS
Report
IO-Link
Reverse polarity protection
Safety rating
Sampling interval type
Setting options
Short circuit resistance
yes
Signal range
Switch function
freely programmable
Switching element function
Tamper-proof fuse
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche