IT
Choose your Language
Numero di articolo del produttore
ADVUL-32-25-P-A
Designation
Ambient temperature
Anti-twist lock / guide
Corrosion resistant class KBK
Cover material
Cylinder tube material
Damping
Dynamic seals material
Flush screw material
Steel galvanised
Impact energy at the end positions
Information about operating and control medium
Kind of fastening
Manufacturer Article name
ADVUL-32-25-P-A
Manufacturer Item number
156878
Operating medium
Operating pressure
Operating principle
double-acting
Piston diameter
Piston rod material
Pneumatic connection
Position detection
Product weight
Structural design
Theoretical force at 6 bar, Return flow
Theoretical force at 6 bar, flow
Travel
UNSPSC Code
40140000
Variants
WA_NR
assembly position
unlimited
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Other customers also bought