IT
Choose your Language
Denominazione
Spina di posizione premium
Versione 1
senza incavo d'arresto
Versione 2
con perno di bloccaggio cilindrico
Forma
B
Materiale Corpo base
acciaio
Superficie corpo base
temprato, rettificato e brunito
Materiale Componente
resina termoplastica
Colore Componente
grigio nerastro RAL 7021
D1=Filettatura
M10x1
D=Diametro del perno
5
L=Lunghezza
43,5
Classe di resistenza
5.8
Codice UNSPSC
31162800
Controdado
con controdado
Corsa S
5
D2
21
D3
8
D4
6
D5
6 -0,01/-0,02
Dimensioni
1
F x 30°
1,3
Forza elastica fine F2 ca. N
12
Forza elastica inizio F1 ca. N
5
L1
17
L2
7
L3
15
L4
3
SW1
13
SW2
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Descrizione

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.
Note
When high lateral forces are to be expected, the centring locator should be used.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
On request
Special versions.
Accessory
Matching cylindrical bush 03089.
Locknut 07212-….
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Altri clienti hanno acquistato anche