Indexing plunger with locking slot stainless steel grezzo 03089-2173412
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
Unità di vendita
€77.63
Aggiunto al carrello
Denominazione
Spina di posizione
Versione 1
con incavo d'arresto
Forma
C
Tipo di forma
con incavo d'arresto, senza controdado
Tipo di prodotto
con perno di bloccaggio lungo
Materiale
Corpo base
acciaio inox
Superficie
corpo base
grezzo
Materiale
Componente
acciaio inox
Superficie
componente
grezzo
D1=Filettatura
M20x1,5
D=Diametro del perno
12
L=Lunghezza
90
Chiave in acciaio
1.4404
Controdado
senza controdado
Corsa
S
18
D2
33
Dimensioni
4
F x 30°
2,8
Forza elastica
fine
F2 ca. N
51
Forza elastica
inizio
F1 ca. N
15
L1
28
L2
20
L3
25
SW1
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
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material
Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Version
Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.