Material
Stainless steel 1.4305.
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Mostra di più
Mostra di meno
Cam action indexing plunger, stainless steel, with stop, Form A
da
€18.72
+ IVA
più le spese di spedizione
Cam action indexing plunger, stainless steel, with stop, Form B
da
€19.14
+ IVA
più le spese di spedizione
Descrizione
Material
Stainless steel 1.4305.
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference
Form A: grip uncoated without nut
Form B: grip uncoated with nut
1) stop left
2) stop right
Form B: grip uncoated with nut
1) stop left
2) stop right