Cam-action indexing plungers with hexagon steel black oxidised 03099-13-961020187
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Sleeves with a hexagon serve as assembly aids
Unità di vendita
€21.71
Aggiunto al carrello
Denominazione
Perno d’arresto con leva
Versione 1
con dado esagonale
Forma
CP
Tipo di forma
con calotta in plastica, senza controdado
Materiale
Corpo base
acciaio
Superficie
corpo base
brunito
Materiale
Componente
resina termoplastica
Colore
Componente
blu RAL5017
D1=Filettatura
M20x1,5
D=Diametro perno di bloccaggio
10
L1=Lunghezza maniglia
51,3
L=Lunghezza
72,3
B
20,5
B1
8,5
Codice UNSPSC
31162800
D2
20
F x 30°
2,8
Forza elastica
fine
F2 ca. N
60
Forza elastica
inizio
F1 ca. N
20
H
12
L3
30
SW1
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Thread lock blue polyamide
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version
Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request
Special versions.
Drawing reference
Form CP: with grip cap, without nut.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50.
Positioning bushes 03099-50.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.