Cam-action indexing plungers with hexagon stainless steel bright 03099-13-1960816
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Sleeves with a hexagon serve as assembly aids
Unità di vendita
€23.41
Aggiunto al carrello
Denominazione
Perno d’arresto con leva
Versione 1
con dado esagonale
Forma
CP
Tipo di forma
con calotta in plastica, senza controdado
Materiale
Corpo base
acciaio inox
Superficie
corpo base
grezzo
Materiale
Componente
resina termoplastica
Colore
Componente
grigio nerastro RAL 7021
D1=Filettatura
M16
D=Diametro perno di bloccaggio
8
L1=Lunghezza maniglia
41,5
L=Lunghezza
62,3
B
16,6
B1
7
Codice UNSPSC
31162800
D2
16
F x 30°
2,3
Forza elastica
fine
F2 ca. N
35
Forza elastica
inizio
F1 ca. N
15
H
10
L3
26
SW1
16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrizione
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version
Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request
Special versions.
Drawing reference
Form CP: with grip cap, without nut.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50.
Positioning bushes 03099-50.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.